Product groups
Plastic grips, round with rectangular opening
K2110

Plastic grips, round with rectangular opening

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2110 Plastic grips, round with rectangular opening 130 kB

Drawings

Plastic grips, round with rectangular opening

Item selection/filter

Order No.AB

DLfor
toggle clamp
CADAcc.PriceOrder
K2110.034141481434K1259.01000, K1255.010001, K1255.101000, K1255.001000, K1438.00800, K1436.00800, K1239.01000, K1434.00700 on request
K2110.0401514,591540K1547.01000, K1547.11000 on request
K2110.0431615111643K1244.00800, K1255.101800, K1255.001800, K1254.1800, K1254.0800, K1432.02000, K1432.12000 on request
K2110.0571714101757K1259.02000, K1255.101600, K1255.001600, K1246.01600, K1436.01600 on request
K2110.0591915111959K1241.12500, K1241.02500, K1251.02400, K1248.02400, K1246.02400, K1255.102400, K1255.002400, K1239.02500, K1434.01400, K1546.02400, on request
K2110.08124161424,581K1241.03400, K1255.102600, K1255.002600, K1258.02600, K1433.03400, K1239.03400, K1435.01400, K1546.04000 on request
K2110.08324161624,583K1259.03600, K1255.003600, K1251.04000, K1258.04000, K1246.04000, K1255.104000, K1255.004000, K1437.03600, K1436.03000, K1440.03500, on request
K2110.0862718172786K1241.05000, K1255.040001, K1244.03400, K1258.04400, K1438.03400, K1433.05400, K1239.05400, K1435.02400 on request
K2110.092271917,52792K1241.06000, K1258.07000, K1248.07000, K1255.007000, K1244.04400, K1438.04400, K1239.06400, K1435.03000, K1440.07500, K1432.07000, on request
K2110.11834192434118K1258.08000, K1248.08000, K1255.008000, K1244.05400, K1438.05400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33