Product groups

Item description/product images

DescriptionMaterial:Carbon steel.
Grip plastic.
Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0926 Swing clamps mini 271 kB

Drawings

Swing clamps mini

Overview of items (compressed)

Item selection/filter
Order No.Version 1Surface finish
body
ABCD

EGHIJKLMNOPQRCADAcc.PriceOrder
K0926.0100leftblack oxidised3010181845,826221611,584,3500,815366 on request
K0926.01001leftnickel-plated3010181845,826221611,584,3500,815366 on request
K0926.0150leftblack oxidised4014232361,335301,4815,3105,3631,120458 on request
K0926.01501leftnickel-plated4014232361,335301,4815,3105,3631,120458 on request
K0926.0200leftblack oxidised5018303076,545371,5820,7168,4801,4266512 on request
K0926.02001leftnickel-plated5018303076,545371,5820,7168,4801,4266512 on request
K0926.0300leftblack oxidised602240409355451,9825,42010,41001,7338515 on request
K0926.03001leftnickel-plated602240409355451,9825,42010,41001,7338515 on request
K0926.1100rightblack oxidised3010181845,826221611,584,3500,815366 on request
K0926.11001rightnickel-plated3010181845,826221611,584,3500,815366 on request
K0926.1150rightblack oxidised4014232361,335301,4815,3105,3631,120458 on request
K0926.11501rightnickel-plated4014232361,335301,4815,3105,3631,120458 on request
K0926.1200rightblack oxidised5018303076,545371,5820,7168,4801,4266512 on request
K0926.12001rightnickel-plated5018303076,545371,5820,7168,4801,4266512 on request
K0926.1300rightblack oxidised602240409355451,9825,42010,41001,7338515 on request
K0926.13001rightnickel-plated602240409355451,9825,42010,41001,7338515 on request
Order No.

Version 1Surface finish
body
STUVX
min.
X
max.
Y
min.
Y
max.
F
N
Hand
force
FH N
CADAcc.PriceOrder
K0926.0100leftblack oxidised22,8M44,32722,325,321,924,91100100* on request
K0926.01001leftnickel-plated22,8M44,32722,325,321,924,91100100 on request
K0926.0150leftblack oxidised28,5M55,33430,63431,534,91800150* on request
K0926.01501leftnickel-plated28,5M55,33430,63431,534,91800150 on request
K0926.0200leftblack oxidised45,5M88,44831,739,732,740,72200200* on request
K0926.02001leftnickel-plated45,5M88,44831,739,732,740,72200200 on request
K0926.0300leftblack oxidised57M1010,56435,546,93849,43500300* on request
K0926.03001leftnickel-plated57M1110,56435,546,93849,43500300 on request
K0926.1100rightblack oxidised22,8M44,32722,325,321,924,91100100* on request
K0926.11001rightnickel-plated22,8M44,32722,325,321,924,91100100 on request
K0926.1150rightblack oxidised28,5M55,33430,63431,534,91800150* on request
K0926.11501rightnickel-plated28,5M55,33430,63431,534,91800150 on request
K0926.1200rightblack oxidised45,5M88,44831,739,732,740,72200200* on request
K0926.12001rightnickel-plated45,5M88,44831,739,732,740,72200200 on request
K0926.1300rightblack oxidised57M1010,56435,546,93849,43500300* on request
K0926.13001rightnickel-plated57M1010,56435,546,93849,43500300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33