Product groups
Link clamps pneumatic screw-on with flange
K1819

Link clamps pneumatic screw-on with flange

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body black anodised.
Piston hard chrome-plated
Note:Screw-in pneumatic link clamps with flange find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

Link clamps can be used to clamp workpieces with low profiles.

The link clamp must not be constrained in its link action. F1 = at 7 bar max. permitted operating pressure.

In comparison to swing clamps, link clamps of the same size can generate higher clamping forces because of the link mechanism.

The screw-in link clamp with flange can be fastened from above or below using a DIN 70852 slotted round nut. Another option is to fasten the link clamp to the fixture from above using four cap screws.

The position of the clamping arm can be individually adapted.

The swing clamp must only be operated using lubricated air.

The fastening holes in the flange have the same dimensions as those in the threaded flange K1820.

Slotted round nuts are not supplied.
Accessory:DIN 70852 slotted round nut.
Threaded flange K1820.
Drawing reference:
1) Clamp
2) Release
3) Relaxed
4) Tensioned
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1819 Link clamps pneumatic screw-on with flange 272 kB

Drawings

Link clamps pneumatic screw-on with flange

Item selection/filter

Order No.SizeA

A1A2BB1B2B3B4DD1D2HH1H2H3H4H5H6H7F1
N
CADAcc.PriceOrder
K1819.25254148165037236616M40X1,55,5M5144625125151237-4717230 on request
K1819.32325260226045238018M50X1,56,5G1/81707357251310,550-5620370 on request
K1819.4040566623,56550268720M55X1,56,8G1/8177360251310,550-54,525560 on request
K1819.505063,577,52675583210022M65X1,58,5G1/82007965251110,547-5730760 on request
K1819.6363748829,589703511822M80X1,58,5G1/82118071,52511954-64301350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33