Product groups

Item description/product images

DescriptionMaterial:Carbon steel.
Grip plastic.
Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0926 Swing clamps mini 271 kB

Drawings

Swing clamps mini

Item selection/filter

Overview of items (compressed)
Order No.

Version 1Surface finish
body
ABCDEGHIJKLMNOPQRSTUVX
min.
X
max.
Y
min.
Y
max.
Clamping
force
N
Hand
force
FH N
CADAcc.PriceOrder
K0926.0100leftblack oxidised3010181845,826221611,584,3500,81536622,8M44,32722,325,321,924,91100100* on request
K0926.01001leftnickel-plated3010181845,826221611,584,3500,81536622,8M44,32722,325,321,924,91100100 on request
K0926.0150leftblack oxidised4014232361,335301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150* on request
K0926.01501leftnickel-plated4014232361,335301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150 on request
K0926.0200leftblack oxidised5018303076,545371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200* on request
K0926.02001leftnickel-plated5018303076,545371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200 on request
K0926.0300leftblack oxidised602240409355451,9825,42010,41001,733851557M1010,56435,546,93849,43500300* on request
K0926.03001leftnickel-plated602240409355451,9825,42010,41001,733851557M1110,56435,546,93849,43500300 on request
K0926.1100rightblack oxidised3010181845,826221611,584,3500,81536622,8M44,32722,325,321,924,91100100* on request
K0926.11001rightnickel-plated3010181845,826221611,584,3500,81536622,8M44,32722,325,321,924,91100100 on request
K0926.1150rightblack oxidised4014232361,335301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150* on request
K0926.11501rightnickel-plated4014232361,335301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150 on request
K0926.1200rightblack oxidised5018303076,545371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200* on request
K0926.12001rightnickel-plated5018303076,545371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200 on request
K0926.1300rightblack oxidised602240409355451,9825,42010,41001,733851557M1010,56435,546,93849,43500300* on request
K0926.13001rightnickel-plated602240409355451,9825,42010,41001,733851557M1010,56435,546,93849,43500300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33