Product groups
Clamping ring for flexible clamping bolt
K2070

Clamping ring for flexible clamping bolt

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Brass.Version:Bright.Note:The brass clamping ring prevents damage or scratches to the workpiece.

Form A: Standard.

Form B: Flattened. The flattened clamping ring enables quick workpiece removal.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2070 Clamping ring for flexible clamping bolt 163 kB

Drawings (total overview)

Clamping ring for flexible clamping bolt

Clamping ring for flexible clamping bolt, Form A

More information

Drawings

Clamping ring for flexible clamping bolt, Form A

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
K2070.1Astandard on request

Clamping ring for flexible clamping bolt, Form B

More information

Drawings

Clamping ring for flexible clamping bolt, Form B

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
K2070.2Bflattened on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33