Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.
Ball knob plastic.
Version:Tempered and black oxidised.
Ball knob thermoset PF 31, black.
Note:* Admissible hand force to operate the handle.Accessory:Standard handles K0915.
Screw-in handles with adjustable torque K0916.
Clamping arm for swing clamp K0912.03006010 and K0912.04007516.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0912 Swing clamps 215 kB
 Technical Information for swing clamps 49,4 kB
 Performance curves pull clamps/swing clamps 42,7 kB

Drawings (total overview)

Swing clamps

Swing clamps, left-hand version

More information

Drawings

Swing clamps, left-hand version

Item selection/filter

Order No.Version 1GripA
min.
A
max.
BCDEFGJKLMNPRSTUVF=Retaining
force N
Hand
force
FH N
CADAcc.PriceOrder
K0912.003232leftwithout31,432,63046183010321425M615175157,5M4x8M5--800150*  on request
K0912.004540leftwithout44,145,94063253813401632M82022,569,578,1M6x12M6--1200200*  on request
K0912.013232leftwith handle31,432,63046183010321425M615175157,5M4x8M52073800150*  on request
K0912.014540leftwith handle44,145,94063253813401632M82022,569,578,1M6x12M6251071200200*  on request

Swing clamps, right-hand version

More information

Drawings

Swing clamps, right-hand version

Item selection/filter

Order No.Version 1GripA
min.
A
max.
BCDEFGJKLMNPRSTUVF=Retaining
force N
Hand
force
FH N
CADAcc.PriceOrder
K0912.103232rightwithout31,432,63046183010321425M615175157,5M4x8M5--800150*  on request
K0912.104540rightwithout44,145,94063253813401632M82022,569,578,1M6x12M6--1200200*  on request
K0912.113232rightwith handle31,432,63046183010321425M615175157,5M4x8M52073800150*  on request
K0912.114540rightwith handle44,145,94063253813401632M82022,569,578,1M6x12M6251071200200*  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33