Product groups
Clamping jaws for floating clamps
K1490

Clamping jaws for floating clamps

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490 Clamping jaws for floating clamps 212 kB

Drawings (total overview)

Clamping jaws for floating clamps

Lower standard clamping jaw, Form A

More information

Drawings

Lower standard clamping jaw, Form A
Lower standard clamping jaw, Form A

Item selection/filter

Order No.FormVersion 1B

B1H1LL2CADAcc.PriceOrder
K1490.90000Astandard lower jaw281526,82810 on request

Upper standard clamping jaws, Form B

More information

Drawings

Upper standard clamping jaws, Form B

Item selection/filter

Order No.FormVersion 1B

B1H
clamping range
H1LL2CADAcc.PriceOrder
K1490.90012Bstandard upper jaw28150-122129,511,5 on request

Upper exchange clamping jaw, Form C

More information

Drawings

Upper exchange clamping jaw, Form C
Upper exchange clamping jaw, Form C

Item selection/filter

Order No.FormVersion 1B

B1H
clamping range
H1H2LL2CADAcc.PriceOrder
K1490.90416Cexchange upper jaw28154-1624,53,529,511,5 on request
K1490.91527Cexchange upper jaw281515-2724,514,529,511,5 on request
K1490.92638Cexchange upper jaw281526-3835,525,529,511,5 on request

Upper exchange clamping jaw, Form D

More information

Drawings

Upper exchange clamping jaw, Form D
Upper exchange clamping jaw, Form D

Item selection/filter

Order No.FormVersion 1BB1D

D1H1H2LL1L2L3CADAcc.PriceOrder
K1490.90029Dupper jaw2815M8929,516,531,524,5816 on request
K1490.90040Dupper jaw2815M8940,527,531,524,5816 on request

Lower exchange clamping jaw, Form E

More information

Drawings

Lower exchange clamping jaw, Form E
Lower exchange clamping jaw, Form E

Item selection/filter

FormOrder No.Version 1BB1D

D1H1LL1L2CADAcc.PriceOrder
EK1490.910000lower jaw28155,8932,8302310 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33