Product groups
Swing clamps, mini, with cam lever
K0925

Swing clamps, mini, with cam lever

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0925 Swing clampsmini, with cam lever 212 kB

Drawings

Swing clamps, mini, with cam lever

Overview of items (compressed)

Item selection/filter
Order No.Version 1Surface finish
body
ABCD

EGHIJKLMNOPQRCADAcc.PriceOrder
K0925.0100leftblack oxidised301018185226220,8611,584,3501,216366 on request
K0925.01001leftnickel-plated301018185226220,8611,584,3501,216366 on request
K0925.0150leftblack oxidised401423236835301815,3105,3631,519458 on request
K0925.01501leftnickel-plated401423236835301815,3105,3631,519458 on request
K0925.0200leftblack oxidised501830308745371,2820,7168,4801,8246512 on request
K0925.02001leftnickel-plated501830308745371,2820,7168,4801,8246512 on request
K0925.0300leftblack oxidised6022404010755451,5825,42010,41002,3308515 on request
K0925.03001leftnickel-plated6022404010755451,5825,42010,41002,3308515 on request
K0925.1100rightblack oxidised301018185226220,8611,584,3501,216366 on request
K0925.11001rightnickel-plated301018185226220,8611,584,3501,216366 on request
K0925.1150rightblack oxidised401423236835301815,3105,3631,519458 on request
K0925.11501rightnickel-plated401423236835301815,3105,3631,519458 on request
K0925.1200rightblack oxidised501830308745371,2820,7168,4801,8246512 on request
K0925.12001rightnickel-plated501830308745371,2820,7168,4801,8246512 on request
K0925.1300rightblack oxidised6022404010755451,5825,42010,41002,3308515 on request
K0925.13001rightnickel-plated6022404010755451,5825,42010,41002,3308515 on request
Order No.

Version 1Surface finish
body
STUVX
min.
X
max.
Y
min.
Y
max.
F
N
Hand
force
FH N
CADAcc.PriceOrder
K0925.0100leftblack oxidised22,8M44,32722,425,22224,8800100* on request
K0925.01001leftnickel-plated22,8M44,32722,425,22224,8800100 on request
K0925.0150leftblack oxidised28,5M55,33430,833,831,734,71500150* on request
K0925.01501leftnickel-plated28,5M55,33430,833,831,734,71500150 on request
K0925.0200leftblack oxidised45,5M88,44831,939,632,940,62100200* on request
K0925.02001leftnickel-plated45,5M88,44831,939,632,940,62100200 on request
K0925.0300leftblack oxidised57M1010,56435,746,738,249,22800300* on request
K0925.03001leftnickel-plated57M1010,56435,746,738,249,22800300 on request
K0925.1100rightblack oxidised22,8M44,32722,425,22224,8800100* on request
K0925.11001rightnickel-plated22,8M44,32722,425,22224,8800100 on request
K0925.1150rightblack oxidised28,5M55,33430,833,831,734,71500150* on request
K0925.11501rightnickel-plated28,5M55,33430,833,831,734,71500150 on request
K0925.1200rightblack oxidised45,5M88,44831,939,632,940,62100200* on request
K0925.12001rightnickel-plated45,5M88,44831,939,632,940,62100200 on request
K0925.1300rightblack oxidised57M1010,56435,746,738,249,22800300* on request
K0925.13001rightnickel-plated57M1010,56435,746,738,249,22800300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33