Product groups
Swing clamp pneumatic screw-on
K1814

Swing clamp pneumatic screw-on

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body black anodised.
Piston hard chrome-plated
Note:Screw-in pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The screw-in swing clamp can be fastened using a DIN 70852 slotted round nut or a threaded flange (K1820).

The swing clamp must only be operated using lubricated air.

Including screw and lock washer for fastening the clamping arms which are available as accessories.

Clamping arm, slotted round nut and threaded flange are not supplied.
Accessory:K1816 Clamping arm for swing clamp.
K2059 Slotted round nut, steel DIN 70852.
K1820 Threaded flange.
Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1814 Swing clamp pneumatic screw-on 309 kB

Drawings

Swing clamp pneumatic screw-on

Item selection/filter

Order No.SizeVersion 2Form definitionA

A1DD1D2D3D4CADAcc.PriceOrder
K1814.11212screw-onswivel to the right3522,522,5M25X1,58M5M5 on request
K1814.11616screw-onswivel to the right412627,5M30x1,58M5M5 on request
K1814.12020screw-onswivel to the right4830,532,5M35x1,512M5M8 on request
K1814.12525screw-onswivel to the right503038M40x1,514M5M8 on request
K1814.13232screw-onswivel to the right603548M50x1,516G1/8M8 on request
K1814.14040screw-onswivel to the right7042,553M55X1,516G1/8M8 on request
K1814.15050screw-onswivel to the right8047,562M65X1,520G1/8M10 on request
K1814.16363screw-onswivel to the right905077M80X1,520G1/8M10 on request
K1814.21212screw-onswivel to the left3522,522,5M25X1,58M5M5 on request
K1814.21616screw-onswivel to the left412627,5M30x1,58M5M5 on request
K1814.22020screw-onswivel to the left4830,532,5M35x1,512M5M8 on request
K1814.22525screw-onswivel to the left503038M40x1,514M5M8 on request
K1814.23232screw-onswivel to the left603548M50x1,516G1/8M8 on request
K1814.24040screw-onswivel to the left7042,553M55X1,516G1/8M8 on request
K1814.25050screw-onswivel to the left8047,562M65X1,520G1/8M10 on request
K1814.26363screw-onswivel to the left905077M80X1,520G1/8M10 on request
Order No.H

H1H2H3H4H5S1S2Travel
S
F1
N
CADAcc.PriceOrder
K1814.11274,9104,5704821298,617,640 on request
K1814.11675108,5704821698,517,590 on request
K1814.12090,5136,585,163,1219121527120 on request
K1814.1257311870351216131326210 on request
K1814.1328313279401519141428370 on request
K1814.1408713683451519141630650 on request
K1814.1509214887501525,41616321020 on request
K1814.1639815392561525,41614301720 on request
K1814.21274,9104,5704821298,617,640 on request
K1814.21675108,5704821698,517,590 on request
K1814.22090,5136,585,163,1219121527120 on request
K1814.2257311870351216131326210 on request
K1814.2328313279401519141428370 on request
K1814.2408713683451519141630650 on request
K1814.2509214887501525,41616321020 on request
K1814.2639815392561525,41614301720 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33