Product groups
Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm
K2053_B

Swing clamps, heavy duty, extended clamping travel, automation...

go back

Item description/product images

DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Supplied withSwing clamp with positioning bush.Drawing reference:
1) swing travel
2) clamp travel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2053_B Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm 160 kB

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm definitionBB1D

D2HH1H2H3H4H5H6L3S1S2SWCADAcc.PriceOrder
K2053.1060swivel to the rightBwithout clamping arm90701126105164311530291050311019 on request
K2053.0060swivel to the leftBwithout clamping arm90701126105164311530291050311019 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33