Product groups
Swing clamp pneumatic 
block body, Style A
K1812_A

Swing clamp pneumatic block body, Style A

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body silver anodised.
Piston hard chrome-plated
Note:Pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The swing clamp must only be operated using lubricated air.

The clamping arm is not supplied.
On request:Proximitiy switch.Accessory:K1813 Clamping arm for swing clamp.Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1812_A Swing clamp pneumatic block body, Style A 317 kB

Drawings

Swing clamp pneumatic 
block body, Style A

Item selection/filter

Order No.SizeFormVersion 2AB

B1
max.
B1
min.
B2B3D
max.
D
min.
D1D2D3CADAcc.PriceOrder
K1812.1121012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.1122012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.1161016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.1162016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.2121012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.2122012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 on request
K1812.2161016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 on request
K1812.2162016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 on request
Order No.H

H1H2H3H4H5H6LL1L2S1S2Travel
S
F1
N
CADAcc.PriceOrder
K1812.1121010077,8125122,532515,587,51017,559 on request
K1812.1122013097,8127022,532515,587,52027,559 on request
K1812.1161010077,8125122,53292087,51017,5106 on request
K1812.1162013097,8127022,53292087,52027,5106 on request
K1812.2121010077,8125122,532515,587,51017,559 on request
K1812.2122013097,8127022,532515,587,52027,559 on request
K1812.2161010077,8113222,53292087,51017,5106 on request
K1812.2162013097,8114222,53292087,52027,5106 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33