Product groups
Upper exchange clamping jaw, Form D
K1490_D

Upper exchange clamping jaw, Form D

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490_D Upper exchange clamping jaw, Form D 283 kB

Drawings

Upper exchange clamping jaw, Form D
Upper exchange clamping jaw, Form D

Item selection/filter

Order No.FormVersion 1BB1D

D1H1H2LL1L2L3CADAcc.PriceOrder
K1490.90029Dupper jaw2815M8929,516,531,524,5816 on request
K1490.90040Dupper jaw2815M8940,527,531,524,5816 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33