Product groups
Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C
K2381_C

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form A:
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacities specified are based on the maximum value by 80,000 cycles.

Form B:
The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form C:
Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

Form D:
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form E:
The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Temperature range:Form A:
+10 °C to +40 °C.

Form B:
-20 °C to +70 °C.

Form C:
-20 °C to +70 °C.

Form D:
-20 °C to +70 °C.
Advantages:Soft close
Push to open
Self-retracting
Latches in open and closed positions
Quick frontal release
Accessory:Steel mounting bracket for telescopic slides K2393Drawing reference:
Form B:
1) Mounting hole for K2381.2040022, K2381.2050022,
K2381.2060022, K2381.2040035, K2381.2050035 and K2381.2060035 not provided

Form C:
1) Mounting hole for K2381.30600, K2381.30650 and K2381.30700 provided
2) Mounting hole for K2381.30250 not provided

Form D:
1) Mounting hole for K2381.40148, K2381.40199
and K2381.40250 not provided
2) Mounting hole for K2381.40600, K2381.40650
and K2381.40700 provided
3) Mounting hole for K2381.30600 and K2381.30650 not provided

Form E:
1) Mounting hole for K2381.5040027, K2381.5050027, K2381.5040041 and K2381.5050041 not provided
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2381_C Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form C 240 kB

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K2381.30250Clatches in closed and open positionsside mountingstandard41471 piece = 1 pair on request
K2381.30300Clatches in closed and open positionsside mountingstandard42481 piece = 1 pair on request
K2381.30350Clatches in closed and open positionsside mountingstandard43491 piece = 1 pair on request
K2381.30400Clatches in closed and open positionsside mountingstandard44501 piece = 1 pair on request
K2381.30450Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30500Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30550Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30600Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30650Clatches in closed and open positionsside mountingstandard44491 piece = 1 pair on request
K2381.30700Clatches in closed and open positionsside mountingstandard43481 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11BHTravel
S
LAccessories KIPPCADAcc.PriceOrder
K2381.3025035-160---96----19212,745,7243250- on request
K2381.3030035-224---96----24212,745,7305300- on request
K2381.3035035128224---128----29212,745,7356350K2393.0347 on request
K2381.3040035128224320--128----34212,745,7406400K2393.0397 on request
K2381.3045035128-352--128--320-39212,745,7457450K2393.0447 on request
K2381.3050035128-416--128--320-44212,745,7508500K2393.0497 on request
K2381.3055035128-352-480128--32041649212,745,7559550- on request
K2381.3060035128224352480-128224-416-54212,745,7610600- on request
K2381.3065035128224352544-128224-41654459212,745,7660650- on request
K2381.3070035128224352544-12822428841654464212,745,7711700- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33