Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
K2369

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Advantages:Latches in closed position
Suitable for flat mounting
Light running
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2369 Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg 139 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K2369.0300side mountingstandard80901 piece = 1 pair on request
K2369.0350side mountingstandard80901 piece = 1 pair on request
K2369.0400side mountingstandard82921 piece = 1 pair on request
K2369.0450side mountingstandard84951 piece = 1 pair on request
K2369.0500side mountingstandard901001 piece = 1 pair on request
K2369.0550side mountingstandard901001 piece = 1 pair on request
K2369.0600side mountingstandard84941 piece = 1 pair on request
K2369.0650side mountingstandard82921 piece = 1 pair on request
K2369.0700side mountingstandard78901 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K2369.030026--224256---25617,554340300 on request
K2369.035026--224256---25617,554389350 on request
K2369.040026160192320352128160-35217,554438400 on request
K2369.04502616019232035212816032035217,554487450 on request
K2369.050026192224416448160192-41617,554537500 on request
K2369.055026224-448480160192-44817,554586550 on request
K2369.06002625628848051219222448051217,554635600 on request
K2369.065026288320544576192256-54417,554684650 on request
K2369.07002628841657660825628857660817,554733700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33