Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
K1713

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20°C to +110°C.Advantages:Latches in open position
Quick frontal release
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1713 Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg 146 kB
 Technical information for telescopic slides 348 kB
 Overview of items telescopic slides 41,5 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1713.0305side mountingstandard701 piece = 1 pair on request
K1713.0356side mountingstandard681 piece = 1 pair on request
K1713.0406side mountingstandard651 piece = 1 pair on request
K1713.0457side mountingstandard621 piece = 1 pair on request
K1713.0508side mountingstandard571 piece = 1 pair on request
K1713.0559side mountingstandard521 piece = 1 pair on request
K1713.0610side mountingstandard461 piece = 1 pair on request
K1713.0660side mountingstandard411 piece = 1 pair on request
K1713.0711side mountingstandard361 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6BHTravel
S
LCADAcc.PriceOrder
K1713.030515,9-260,3273---19,135,3327305 on request
K1713.035615,9-311,1323,8--298,419,135,3378356 on request
K1713.040615,9250,8361,9374,6--349,219,135,3429406 on request
K1713.045715,9301,6412,7425,4212,7-40019,135,3479,5457 on request
K1713.050815,9352,4463,5476,2238,1365,2450,819,135,3530,5508 on request
K1713.055915,9403,2514,3527263,5415,9501,619,135,3581559 on request
K1713.061015,9454565,1577,8288,9466,7552,419,135,3632610 on request
K1713.066015,9504,8615,9628,6314,3517,7603,219,135,3683660 on request
K1713.071115,9555,6666,7679,4339,7568,365419,135,3733,5711 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33