Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
K2386

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Temperature range:-20 °C - +70 °C.Advantages:Latches in open position
Quick frontal release
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2386 Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg 143 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2386.0305side mountingstandard681 piece = 1 pair on request
K2386.0356side mountingstandard671 piece = 1 pair on request
K2386.0406side mountingstandard671 piece = 1 pair on request
K2386.0457side mountingstandard661 piece = 1 pair on request
K2386.0508side mountingstandard661 piece = 1 pair on request
K2386.0559side mountingstandard641 piece = 1 pair on request
K2386.0610side mountingstandard611 piece = 1 pair on request
K2386.0660side mountingstandard581 piece = 1 pair on request
K2386.0711side mountingstandard551 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
K2386.030516---209,5234,9260,3247,612,750,8330305 on request
K2386.035616123,8--260,3285,7311,1298,412,750,8381356 on request
K2386.040616123,8--311,1336,5361,9349,212,750,8432406 on request
K2386.045716123,8177,8314,5361,9387,3412,740012,750,8483457 on request
K2386.050816123,8203,2365,2412,7438,1463,5450,812,750,8533508 on request
K2386.055916123,8228,6416463,5488,9514,3501,612,750,8584559 on request
K2386.061016123,8254466,8514,3539,7565,1552,412,750,8635610 on request
K2386.066016123,8279,4517,7565,1590,6615,9603,312,750,8686660 on request
K2386.071116123,8304,8568,5616641,4666,8654,112,750,8737711 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33