Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
K2384

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Assembly:Bayonet mounting.Advantages:Bayonet mounting
Latches in closed position
Light running
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2384 Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg 113 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2384.0350side mountingstandard511 piece = 1 pair on request
K2384.0400side mountingstandard531 piece = 1 pair on request
K2384.0450side mountingstandard551 piece = 1 pair on request
K2384.0500side mountingstandard551 piece = 1 pair on request
K2384.0550side mountingstandard551 piece = 1 pair on request
K2384.0600side mountingstandard531 piece = 1 pair on request
K2384.0700side mountingstandard501 piece = 1 pair on request
Order No.A

A1A2BHTravel
S
LCADAcc.PriceOrder
K2384.03505025025017,553,4374350 on request
K2384.04005030030017,553,4424400 on request
K2384.04505035035017,553,4473450 on request
K2384.05005040040017,553,4522500 on request
K2384.05505045045017,553,4571550 on request
K2384.06005050050017,553,4620600 on request
K2384.07005060060017,553,4731700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33