Product groups
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg
K2366

Telescopic slides, stainless steel, for side mounting, full...

go back

Item description/product images

DescriptionProduct description:The slides can bear loads of up to 90 kg and are made of high-quality stainless steel, making them ideal for environments prone to corrosion. The automatic soft close mechanism ensures a controlled and gentle closing motion. The full extension enables unhindered access to the drawer contents and is therefore particularly suitable for sensitive items and noise-sensitive environments such as pharmacies and private households. The front quick release facilitates installation and maintenance, making the slide both functional and user-friendly.Material:

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. When reinserting the inner rail, the centre rail must be in the retracted position. The required force must be applied evenly. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range:0 °C to +40 °C.Advantages:Soft close
Self-retracting
Quick frontal release
Accessory:K2096 Mounting bracket, stainless steel, for telescopic slides.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2366 Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg 157 kB

Drawings

Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg

Item selection/filter

Order No.

AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2366.0400side mountingstandard651 unit = 1 pair on request
K2366.0450side mountingstandard651 unit = 1 pair on request
K2366.0500side mountingstandard701 unit = 1 pair on request
K2366.0550side mountingstandard851 unit = 1 pair on request
K2366.0600side mountingstandard901 unit = 1 pair on request
K2366.0700side mountingstandard901 unit = 1 pair on request
K2366.0790side mountingstandard901 unit = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K2366.040026160192--128160-28819,153388400 on request
K2366.045026160192256-128160-32019,153450450 on request
K2366.050026192224--160192-38419,153500500 on request
K2366.055026192224320352160192-41619,153550550 on request
K2366.060026256288384416192256-48019,153600600 on request
K2366.07002628832044848025628851257619,153700700 on request
K2366.07902635238454457632035241667219,153800790 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33