Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg
K2390

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Latches in open position
Quick frontal release
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2390 Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg 212 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2390.0406side mountingstandard711 piece = 1 pair on request
K2390.0457side mountingstandard761 piece = 1 pair on request
K2390.0508side mountingstandard801 piece = 1 pair on request
K2390.0559side mountingstandard821 piece = 1 pair on request
K2390.0610side mountingstandard811 piece = 1 pair on request
K2390.0660side mountingstandard781 piece = 1 pair on request
K2390.0711side mountingstandard731 piece = 1 pair on request
K2390.0762side mountingstandard671 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
K2390.040616153,7----162,6336,512,751,6457406 on request
K2390.045716178,8--164,8--387,312,751,6508457 on request
K2390.050816203,8-172,1203,2--438,112,751,6559508 on request
K2390.055916228,8--213-407488,912,751,6610559 on request
K2390.061016253,8254273,7--457,8539,712,751,6660610 on request
K2390.066016278,7140,3232,4269,1-508,6590,512,751,6711660 on request
K2390.071116303,8191,1283,2304,8526559,4641,412,751,6762711 on request
K2390.076216328,8-241,9319,9527,1610,2692,112,751,6813762 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33