Product groups
Telescopic slides, steel for side mounting   full extension, load capacity up to 20 kg
K2391

Telescopic slides, steel for side mounting full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 1.8 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Low slide thickness
Light running
Precise guidance for high lateral stability
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2391 Telescopic slides, steel for side mounting full extension, load capacity up to 20 kg 123 kB

Drawings

Telescopic slides, steel for side mounting   full extension, load capacity up to 20 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2391.0150side mountingstandard151 piece = 1 pair on request
K2391.0200side mountingstandard171 piece = 1 pair on request
K2391.0250side mountingstandard191 piece = 1 pair on request
K2391.0300side mountingstandard201 piece = 1 pair on request
K2391.0350side mountingstandard201 piece = 1 pair on request
K2391.0400side mountingstandard181 piece = 1 pair on request
K2391.0450side mountingstandard161 piece = 1 pair on request
K2391.0500side mountingstandard131 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9BHTravel
S
LCADAcc.PriceOrder
K2391.015020--9511015----1620156150 on request
K2391.020020--14516015--601001620231200 on request
K2391.025020--19521015--1101001620280250 on request
K2391.030020-16024526015100-1601001620329300 on request
K2391.035020-21029531015100-2101001620379350 on request
K2391.040020-26034536015100-2601001620428400 on request
K2391.045020205310395410151002053101001620477450 on request
K2391.050020230360445460151002303601001620526500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33