Product groups
Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg
K2382

Telescopic slides, steel for side mounting, partial extension...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension both sides, the travel is less than the installed length. Latches in open position on both sides. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Pulls out in both directions
Latches in open position on both sides
Light running
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2382 Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg 139 kB

Drawings

Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2382.0300side mountingstandard501 piece = 1 pair on request
K2382.0350side mountingstandard501 piece = 1 pair on request
K2382.0400side mountingstandard451 piece = 1 pair on request
K2382.0450side mountingstandard401 piece = 1 pair on request
K2382.0500side mountingstandard401 piece = 1 pair on request
K2382.0550side mountingstandard351 piece = 1 pair on request
K2382.0600side mountingstandard351 piece = 1 pair on request
K2382.0650side mountingstandard301 piece = 1 pair on request
K2382.0700side mountingstandard301 piece = 1 pair on request
Order No.A

A1A2A3A4BHTravel
S
LCADAcc.PriceOrder
K2382.0300261281602242569,535,3208,8300 on request
K2382.0350261601922562889,535,3246,1350 on request
K2382.0400261922243203529,535,3283,4400 on request
K2382.0450262242563523849,535,3320,7450 on request
K2382.0500262562884164489,535,3358500 on request
K2382.0550262562884805129,535,3395,3550 on request
K2382.0600262883205125449,535,3432,6600 on request
K2382.0650262883205766089,535,3469,9650 on request
K2382.0700263203526086409,535,3507,2700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33