Product groups
Crank handles aluminium with safety grip and square socket
K0998_IV

Crank handles aluminium with safety grip and square socket

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0998_IV Crank handles aluminium with safety grip and square socket 226 kB

Drawings

Crank handles aluminium with safety grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0998.2110square socketwithout transverse hole802416-87,547,52213,6-10010 on request
K0998.2212square socketwithout transverse hole1002820-10758,52516-12412 on request
K0998.2314square socketwithout transverse hole1253025-139822815,8-15314 on request
K0998.2417square socketwithout transverse hole1603425-143823219,6-19017 on request
K0998.21106square socketsecurity802416M687,547,52213,47,510010 on request
K0998.22126square socketsecurity1002820M6106,958,426167,512412 on request
K0998.23146square socketsecurity1253026M6139,182,12815,87,515314 on request
K0998.24176square socketsecurity1603426M6143,182,13219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33