Product groups
Position indicators with stainless steel hollow shaft
K2107

Position indicators with stainless steel hollow shaft

go back

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft stainless steel.
Sight glass plastic.
Grub screw stainless steel.
Version:Housing impact-resistant.
Hollow shaft and grub screw bright.
Dial black, digits white.
Note:Position indicators enable the direct reading of set values at a glance.
The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their small size with very clear display and fine scale. They are particularly suitable for narrow spindle spacing and small shaft diameters. They have a torque support that is inserted into a hole on the opposite side.
Technical data:– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Vibration protection
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2107 Position indicators with stainless steel hollow shaft 260 kB

Drawings

Position indicators with stainless steel hollow shaft

Item selection/filter

Order No.Main
colour
B

DHLPitchDecimal
point in
position
max.
rpm
Assembly
position
Count directionIndicator
after one
rotation
CADAcc.PriceOrder
K2107.01001111orange RAL 2004311447331150011001,0 on request
K2107.01002111orange RAL 200431144733125001100,10 on request
K2107.01001121orange RAL 2004311447331150012001,0 on request
K2107.01002121orange RAL 200431144733125001200,10 on request
K2107.01001211orange RAL 2004311447331150021001,0 on request
K2107.01002211orange RAL 200431144733125002100,10 on request
K2107.01001221orange RAL 2004311447331150022001,0 on request
K2107.01002221orange RAL 200431144733125002200,10 on request
K2107.01001311orange RAL 2004311447331150031001,0 on request
K2107.01002311orange RAL 200431144733125003100,10 on request
K2107.01001321orange RAL 2004311447331150032001,0 on request
K2107.01002321orange RAL 200431144733125003200,10 on request
K2107.01001411orange RAL 2004311447331150041001,0 on request
K2107.01002411orange RAL 200431144733125004100,10 on request
K2107.01001421orange RAL 2004311447331150042001,0 on request
K2107.01002421orange RAL 200431144733125004200,10 on request
K2107.01251111orange RAL 2004311447331,25150011001,2/5 on request
K2107.01251121orange RAL 2004311447331,25150012001,2/5 on request
K2107.01251211orange RAL 2004311447331,25150021001,2/5 on request
K2107.01251221orange RAL 2004311447331,25150022001,2/5 on request
K2107.01251311orange RAL 2004311447331,25150031001,2/5 on request
K2107.01251321orange RAL 2004311447331,25150032001,2/5 on request
K2107.01251411orange RAL 2004311447331,25150041001,2/5 on request
K2107.01251421orange RAL 2004311447331,25150042001,2/5 on request
K2107.01501111orange RAL 2004311447331,5150011001,5 on request
K2107.01501121orange RAL 2004311447331,5150012001,5 on request
K2107.01501211orange RAL 2004311447331,5150021001,5 on request
K2107.01501221orange RAL 2004311447331,5150022001,5 on request
K2107.01501311orange RAL 2004311447331,5150031001,5 on request
K2107.01501321orange RAL 2004311447331,5150032001,5 on request
K2107.01501411orange RAL 2004311447331,5150041001,5 on request
K2107.01501421orange RAL 2004311447331,5150042001,5 on request
K2107.02001111orange RAL 2004311447332150011002,0 on request
K2107.02001121orange RAL 2004311447332150012002,0 on request
K2107.02001211orange RAL 2004311447332150021002,0 on request
K2107.02001221orange RAL 2004311447332150022002,0 on request
K2107.02001311orange RAL 2004311447332150031002,0 on request
K2107.02001321orange RAL 2004311447332150032002,0 on request
K2107.02001411orange RAL 2004311447332150041002,0 on request
K2107.02001421orange RAL 2004311447332150042002,0 on request
K2107.02501111orange RAL 2004311447332,5150011002,5 on request
K2107.02501121orange RAL 2004311447332,5150012002,5 on request
K2107.02501211orange RAL 2004311447332,5150021002,5 on request
K2107.02501221orange RAL 2004311447332,5150022002,5 on request
K2107.02501311orange RAL 2004311447332,5150031002,5 on request
K2107.02501321orange RAL 2004311447332,5150032002,5 on request
K2107.02501411orange RAL 2004311447332,5150041002,5 on request
K2107.02501421orange RAL 2004311447332,5150042002,5 on request
K2107.03001111orange RAL 2004311447333150011003,0 on request
K2107.03001121orange RAL 2004311447333150012003,0 on request
K2107.03001211orange RAL 2004311447333150021003,0 on request
K2107.03001221orange RAL 2004311447333150022003,0 on request
K2107.03001311orange RAL 2004311447333150031003,0 on request
K2107.03001321orange RAL 2004311447333150032003,0 on request
K2107.03001411orange RAL 2004311447333150041003,0 on request
K2107.03001421orange RAL 2004311447333150042003,0 on request
K2107.04001111orange RAL 2004311447334137511004,0 on request
K2107.04001121orange RAL 2004311447334137512004,0 on request
K2107.04001211orange RAL 2004311447334137521004,0 on request
K2107.04001221orange RAL 2004311447334137522004,0 on request
K2107.04001311orange RAL 2004311447334137531004,0 on request
K2107.04001321orange RAL 2004311447334137532004,0 on request
K2107.04001411orange RAL 2004311447334137541004,0 on request
K2107.04001421orange RAL 2004311447334137542004,0 on request
K2107.05001111orange RAL 2004311447335130011005,0 on request
K2107.05001121orange RAL 2004311447335130012005,0 on request
K2107.05001211orange RAL 2004311447335130021005,0 on request
K2107.05001221orange RAL 2004311447335130022005,0 on request
K2107.05001311orange RAL 2004311447335130031005,0 on request
K2107.05001321orange RAL 2004311447335130032005,0 on request
K2107.05001411orange RAL 2004311447335130041005,0 on request
K2107.05001421orange RAL 2004311447335130042005,0 on request
K2107.06001111orange RAL 2004311447336125011006,0 on request
K2107.06001121orange RAL 2004311447336125012006,0 on request
K2107.06001211orange RAL 2004311447336125021006,0 on request
K2107.06001221orange RAL 2004311447336125022006,0 on request
K2107.06001311orange RAL 2004311447336125031006,0 on request
K2107.06001321orange RAL 2004311447336125032006,0 on request
K2107.06001411orange RAL 2004311447336125041006,0 on request
K2107.06001421orange RAL 2004311447336125042006,0 on request
K2107.08001111orange RAL 2004311447338118011008,0 on request
K2107.08001121orange RAL 2004311447338118012008,0 on request
K2107.08001211orange RAL 2004311447338118021008,0 on request
K2107.08001221orange RAL 2004311447338118022008,0 on request
K2107.08001311orange RAL 2004311447338118031008,0 on request
K2107.08001321orange RAL 2004311447338118032008,0 on request
K2107.08001411orange RAL 2004311447338118041008,0 on request
K2107.08001421orange RAL 2004311447338118042008,0 on request
K2107.10001111orange RAL 20043114473310115011010,0 on request
K2107.10001121orange RAL 20043114473310115012010,0 on request
K2107.10001211orange RAL 20043114473310115021010,0 on request
K2107.10001221orange RAL 20043114473310115022010,0 on request
K2107.10001311orange RAL 20043114473310115031010,0 on request
K2107.10001321orange RAL 20043114473310115032010,0 on request
K2107.10001411orange RAL 20043114473310115041010,0 on request
K2107.10001421orange RAL 20043114473310115042010,0 on request
K2107.01001112black311447331150011001,0 on request
K2107.01002112black31144733125001100,10 on request
K2107.01001122black311447331150012001,0 on request
K2107.01002122black31144733125001200,10 on request
K2107.01001212black311447331150021001,0 on request
K2107.01002212black31144733125002100,10 on request
K2107.01001222black311447331150022001,0 on request
K2107.01002222black31144733125002200,10 on request
K2107.01001312black311447331150031001,0 on request
K2107.01002312black31144733125003100,10 on request
K2107.01001322black311447331150032001,0 on request
K2107.01002322black31144733125003200,10 on request
K2107.01001412black311447331150041001,0 on request
K2107.01002412black31144733125004100,10 on request
K2107.01001422black311447331150042001,0 on request
K2107.01002422black31144733125004200,10 on request
K2107.01251112black311447331,25150011001,2/5 on request
K2107.01251122black311447331,25150012001,2/5 on request
K2107.01251212black311447331,25150021001,2/5 on request
K2107.01251222black311447331,25150022001,2/5 on request
K2107.01251312black311447331,25150031001,2/5 on request
K2107.01251322black311447331,25150032001,2/5 on request
K2107.01251412black311447331,25150041001,2/5 on request
K2107.01251422black311447331,25150042001,2/5 on request
K2107.01501112black311447331,5150011001,5 on request
K2107.01501122black311447331,5150012001,5 on request
K2107.01501212black311447331,5150021001,5 on request
K2107.01501222black311447331,5150022001,5 on request
K2107.01501312black311447331,5150031001,5 on request
K2107.01501322black311447331,5150032001,5 on request
K2107.01501412black311447331,5150041001,5 on request
K2107.01501422black311447331,5150042001,5 on request
K2107.02001112black311447332150011002,0 on request
K2107.02001122black311447332150012002,0 on request
K2107.02001212black311447332150021002,0 on request
K2107.02001222black311447332150022002,0 on request
K2107.02001312black311447332150031002,0 on request
K2107.02001322black311447332150032002,0 on request
K2107.02001412black311447332150041002,0 on request
K2107.02001422black311447332150042002,0 on request
K2107.02501112black311447332,5150011002,5 on request
K2107.02501122black311447332,5150012002,5 on request
K2107.02501212black311447332,5150021002,5 on request
K2107.02501222black311447332,5150022002,5 on request
K2107.02501312black311447332,5150031002,5 on request
K2107.02501322black311447332,5150032002,5 on request
K2107.02501412black311447332,5150041002,5 on request
K2107.02501422black311447332,5150042002,5 on request
K2107.03001112black311447333150011003,0 on request
K2107.03001122black311447333150012003,0 on request
K2107.03001212black311447333150021003,0 on request
K2107.03001222black311447333150022003,0 on request
K2107.03001312black311447333150031003,0 on request
K2107.03001322black311447333150032003,0 on request
K2107.03001412black311447333150041003,0 on request
K2107.03001422black311447333150042003,0 on request
K2107.04001112black311447334137511004,0 on request
K2107.04001122black311447334137512004,0 on request
K2107.04001212black311447334137521004,0 on request
K2107.04001222black311447334137522004,0 on request
K2107.04001312black311447334137531004,0 on request
K2107.04001322black311447334137532004,0 on request
K2107.04001412black311447334137541004,0 on request
K2107.04001422black311447334137542004,0 on request
K2107.05001112black311447335130011005,0 on request
K2107.05001122black311447335130012005,0 on request
K2107.05001212black311447335130021005,0 on request
K2107.05001222black311447335130022005,0 on request
K2107.05001312black311447335130031005,0 on request
K2107.05001322black311447335130032005,0 on request
K2107.05001412black311447335130041005,0 on request
K2107.05001422black311447335130042005,0 on request
K2107.06001112black311447336125011006,0 on request
K2107.06001122black311447336125012006,0 on request
K2107.06001212black311447336125021006,0 on request
K2107.06001222black311447336125022006,0 on request
K2107.06001312black311447336125031006,0 on request
K2107.06001322black311447336125032006,0 on request
K2107.06001412black311447336125041006,0 on request
K2107.06001422black311447336125042006,0 on request
K2107.08001112black311447338118011008,0 on request
K2107.08001122black311447338118012008,0 on request
K2107.08001212black311447338118021008,0 on request
K2107.08001222black311447338118022008,0 on request
K2107.08001312black311447338118031008,0 on request
K2107.08001322black311447338118032008,0 on request
K2107.08001412black311447338118041008,0 on request
K2107.08001422black311447338118042008,0 on request
K2107.10001112black3114473310115011010,0 on request
K2107.10001122black3114473310115012010,0 on request
K2107.10001212black3114473310115021010,0 on request
K2107.10001222black3114473310115022010,0 on request
K2107.10001312black3114473310115031010,0 on request
K2107.10001322black3114473310115032010,0 on request
K2107.10001412black3114473310115041010,0 on request
K2107.10001422black3114473310115042010,0 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33