Product groups
Taper grips, plastic (thermoset)
K0172

Taper grips, plastic (thermoset)

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Version:High-gloss polished.Note:The versions K0172.205 and K0172.206 have a brass bush.
The versions K0172.208 and K0172.2081 have a copper-plated steel bush.
On request:Other colours.Drawing reference:
Form C: moulded internal thread
Form E: tapped bush
Form F: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0172 Taper grips 161 kB

Drawings (total overview)

Taper grips, plastic (thermoset)

Taper grip plastic (thermoset) with moulded thread, Form C

More information

Drawings

Taper grip plastic (thermoset) with moulded thread, Form C

Item selection/filter

Order No.FormDD1D3D4H1H2L1TCADAcc.PriceOrder
K0172.106CM6176,2152264514 on request
K0172.108CM8178,2132264516 on request
K0172.1081CM8238,5182386124 on request
K0172.110CM102910,5213,5427128 on request

Taper grips, plastic (thermoset) with tapped bush, Form E

More information

Drawings

Taper grips, plastic (thermoset) with tapped bush, Form E

Item selection/filter

Order No.FormDD1D4H2L1TCADAcc.PriceOrder
K0172.205EM51715264510 on request
K0172.206EM6171526459 on request
K0172.208EM82318386114 on request
K0172.2081EM82821427114 on request

Taper grips, plastic (thermoset) with external thread, Form F

More information

Drawings

Taper grips, plastic (thermoset) with external thread, Form F

Item selection/filter

Order No.

FormD

D1D4H2LL1CADAcc.PriceOrder
K0172.306FM61715261845 on request
K0172.308FM82318381261 on request
K0172.310FM102921422071 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33