Product groups
Crank handles offset similar to DIN 468
K0684

Crank handles offset similar to DIN 468

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Crank arm malleable or ductile iron.Version:Blasted.Drawing reference:
Form D: with revolving handle
Form F: with fixed handle
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0684 Crank handles offset similar to DIN 468 144 kB

Drawings (total overview)

Crank handles offset similar to DIN 468

Crank handles offset similar to DIN 468, Form D, with revolving grip

More information

Drawings

Crank handles offset similar to DIN 468, Form D, with revolving grip

Item selection/filter

Order No.

Form

AD1HH1H2H3SWGrip
Ø
CADAcc.PriceOrder
K0684.206X10D63209252204010+0,216 on request
K0684.208X10D802410965244410+0,220 on request
K0684.208X12D802410965244412+0,220 on request
K0684.210X12D1002812065285512+0,220 on request
K0684.210X14D1002812065285514+0,320 on request
K0684.212X14D1253414183345814+0,325 on request
K0684.212X17D1253414183345817+0,325 on request
K0684.216X17D1603715383387017+0,325 on request
K0684.216X19D1603715383387019+0,325 on request
K0684.220X19D20040189105448419+0,332 on request
K0684.220X22D20040189105448422+0,332 on request

Crank handles offset similar to DIN 468, Form F, with fixed grip

More information

Drawings

Crank handles offset similar to DIN 468, Form F, with fixed grip

Item selection/filter

Order No.

Form

AD1HH1H2H3SWGrip
Ø
CADAcc.PriceOrder
K0684.106X10F63209252204010+0,216 on request
K0684.108X10F802410965244410+0,220 on request
K0684.108X12F802410965244412+0,220 on request
K0684.110X12F1002812065285512+0,220 on request
K0684.110X14F1002812065285514+0,320 on request
K0684.112X14F1253414183345814+0,325 on request
K0684.112X17F1253414183345817+0,325 on request
K0684.116X17F1603715383387017+0,325 on request
K0684.116X19F1603715383387019+0,325 on request
K0684.120X19F20040189105448419+0,332 on request
K0684.120X22F20040189105448422+0,332 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33