Product groups
Hollow shaft sensors with magnetic scanning
K1926

Hollow shaft sensors with magnetic scanning

go back

Item description/product images

DescriptionMaterial:Shaft stainless-steel.
Housing plastic.
Cable sheath PVC.
Version:Housing black.
Flat connector, 8-pole, 1x pin.
Cable bend radius, > 17 mm (fixed).
Note:For speeds ≤ 600 rpm.
Simple assembly for hollow shafts up to max. 20 mm.
Plug-in connection to position indicators K1905 and K1906.
The sensor is supplied with operating voltage and draws current via the electronics.
The resolution and measuring range are dependent on the electronics.
Technical data:- Rotative sensor
- Magnetic scanning via a magnet wheel with 18 poles each 5 mm
- Rating IP 65; EN60529
Temperature range:- Ambient temperature 0–60°C
- Storage temperature -10–70°C
Assembly:Installation must be carried out according to the enclosed user information.Accessory:Position indicators K1905 and K1906.
Reducer sleeves K1927.
Note:Dewing is not permissible.Drawing reference:
1) Direction of rotation
2) Sealing plate
3) Grub screw, M3 (2x120 )
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1926 Hollow shaft sensors with magnetic scanning 367 kB

Drawings

Hollow shaft sensors with magnetic scanning

Item selection/filter

Order No.HL

PCADAcc.PriceOrder
K1926.05005235,2500 on request
K1926.10005235,21000 on request
K1926.20005235,22000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33