Product groups
Crank handles aluminium with safety grip and reamed hole
K0998_PB

Crank handles aluminium with safety grip and reamed hole

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0998_PB Crank handles aluminium with safety grip and reamed hole 228 kB

Drawings

Crank handles aluminium with safety grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0998.1110reamed holewithout transverse hole80241016-87,547,52213,6-100 on request
K0998.1212reamed holewithout transverse hole100281220-10758,52516-124 on request
K0998.1314reamed holewithout transverse hole125301425-139822815,8-153 on request
K0998.1417reamed holewithout transverse hole160341725-143823219,6-190 on request
K0998.11106reamed holesecurity80241016M687,547,52213,47,5100 on request
K0998.12126reamed holesecurity100281220M6106,958,426167,5124 on request
K0998.13146reamed holesecurity125301426M6139,182,12815,87,5153 on request
K0998.14176reamed holesecurity160341726M6143,182,13219,67,5190 on request