Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005, red RAL 3000 or trivalent blue passivated.Note:Especially suitable for stop valves. The handwheels are made from a single piece. The handwheel is strengthened in the hub area using a special forming process. The tapered hub allows easy mounting and ensures secure seating on the square bar.Drawing reference:
1) Square on shaft
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1661 Hand wheels, steel, stamped 199 kB

Drawings

Hand wheels, steel, stamped

Item selection/filter

Order No.Main
colour
Surface finish
body
D1

L1L3VV1V2Number of
spokes
CADAcc.PriceOrder
K1661.050060jet black RAL 9005-508,51265,96,153 on request
K1661.050070jet black RAL 9005-508,51276,97,153 on request
K1661.060060jet black RAL 9005-608,51265,96,153 on request
K1661.060070jet black RAL 9005-608,51276,97,153 on request
K1661.070070jet black RAL 9005-69101576,97,153 on request
K1661.070080jet black RAL 9005-69101587,98,153 on request
K1661.080080jet black RAL 9005-78111687,98,153 on request
K1661.080090jet black RAL 9005-78111698,99,153 on request
K1661.090090jet black RAL 9005-89111698,99,153 on request
K1661.100090jet black RAL 9005-98132098,99,153 on request
K1661.100100jet black RAL 9005-981320109,910,153 on request
K1661.110100jet black RAL 9005-1081523109,910,153 on request
K1661.130120jet black RAL 9005-13015231211,912,153 on request
K1661.050061red RAL 3000-508,51265,96,153 on request
K1661.050071red RAL 3000-508,51276,97,153 on request
K1661.060061red RAL 3000-608,51265,96,153 on request
K1661.060071red RAL 3000-608,51276,97,153 on request
K1661.070071red RAL 3000-69101576,97,153 on request
K1661.070081red RAL 3000-69101587,98,153 on request
K1661.080081red RAL 3000-78111687,98,153 on request
K1661.080091red RAL 3000-78111698,99,153 on request
K1661.090091red RAL 3000-89111698,99,153 on request
K1661.100091red RAL 3000-98132098,99,153 on request
K1661.100101red RAL 3000-981320109,910,153 on request
K1661.110101red RAL 3000-1081523109,910,153 on request
K1661.130121red RAL 3000-13015231211,912,153 on request
K1661.050062-galvanised508,51265,96,153 on request
K1661.050072-galvanised508,51276,97,153 on request
K1661.060062-galvanised608,51265,96,153 on request
K1661.060072-galvanised608,51276,97,153 on request
K1661.070072-galvanised69101576,97,153 on request
K1661.070082-galvanised69101587,98,153 on request
K1661.080082-galvanised78111687,98,153 on request
K1661.080092-galvanised78111698,99,153 on request
K1661.090092-galvanised89111698,99,153 on request
K1661.100092-galvanised98132098,99,153 on request
K1661.100102-galvanised981320109,910,153 on request
K1661.110102-galvanised1081523109,910,153 on request
K1661.130122-galvanised13015231211,912,153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33