Product groups
Spring plungers with hexagon socket and ball, stainless steel, standard spring force, with thread lock
K0326_SF

Spring plungers with hexagon socket and ball, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0326_SF Spring plungers with hex socket and ball, standard spring force, with thread lock 232 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with hexagon socket and ball, stainless steel, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1SSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0326.03M31,50,4941,51,530,10,07on request
K0326.04M42,50,810524100,180,12on request
K0326.05M530,91462,56110,120,08on request
K0326.06M63,5115739130,440,21on request
K0326.08M851,5188415301,10,38on request
K0326.10M1062239520351,30,6on request
K0326.12M1282,526106305521,3on request
K0326.16M16103,533148651253,93on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33