Product groups
Spring plungers with slot and thrust pin, steel
K0313

Spring plungers with slot and thrust pin, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0313 Spring plungers with slot and thrust pin, steel 149 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, steel

Spring plungers with slot and thrust pin, steel, standard spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, standard spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.04M41,81,590,6620on request
K0313.05M52,42120,8620on request
K0313.06M62,72141720on request
K0313.08M842161,21530on request
K0313.10M104,52,5191,62035on request
K0313.12M1263,52223055on request
K0313.16M168,54,5242,545100on request
K0313.20M20106,5302,560120on request

Spring plungers with slot and thrust pin, steel, light spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, light spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.104M41,81,590,6310on request
K0313.105M52,42120,8310on request
K0313.106M62,72141410on request
K0313.108M842161,2715on request
K0313.110M104,52,5191,6916on request
K0313.112M1263,52221426on request
K0313.116M168,54,5242,52250on request
K0313.120M20106,5302,53060on request

Spring plungers with slot and thrust pin, steel, strong spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, strong spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.205M52,42120,8925on request
K0313.206M62,721411125on request
K0313.208M842161,22243on request
K0313.210M104,52,5191,62054on request
K0313.212M1263,52223694on request
K0313.216M168,54,5242,560110on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33