Product groups
Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock
K1382

Spring plungers with hex socket and flat POM thrust pin,...

go back

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4305.
Thrust pin POM.
Spring stainless steel 1.4310.

Thread lock nylon.

Version:Bright.Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1382 Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock 295 kB

Drawings

Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock
Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K1382.05M52,42,31870,80,81,55170,120,08K0317.905on request
K1382.06M62,72,52071126170,450,22K0317.906on request
K1382.08M83,532281,41,22,57291,050,37K0317.908on request
K1382.10M10432291,41,638311,30,6K0317.910on request
K1382.12M12642810224104721,3K0317.912on request
K1382.16M167,5532142,52,5538853,93K0317.916on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33