Product groups

Item description/product images

DescriptionMaterial:

Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.

Version:Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note:Spring sleeves are mainly used as indexing and positioning elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1277 Spring sleeves 180 kB

Drawings (total overview)

Spring sleeves

Spring sleeves, Form A

More information

Drawings

Spring sleeves, Form A

Item selection/filter

Order No.Main
material
FormD1LL2L by F1L by F2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Spring stiffness
N/mm
CADAcc.PriceOrder
K1277.112216steelA2,2167,81210,52,230,53 on request
K1277.112608steelA2,683,86,55,21,120,7 on request
K1277.113012steelA312698,76,26,82 on request
K1277.113016steelA3168,51310,74,88,41,6 on request
K1277.113412steelA3,412697,8571,69 on request
K1277.113415steelA3,4157,3128,25,913,31,95 on request
K1277.114014steelA4148129512,32,45 on request
K1277.115016steelA51681310,48152,7 on request
K1277.123016stainless steelA31681310,64,88,61,6 on request

Spring sleeves, Form B

More information

Drawings

Spring sleeves, Form B

Item selection/filter

Order No.Main
material
FormD1LL2L by F1L by F2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Spring stiffness
N/mm
CADAcc.PriceOrder
K1277.213011steelB311596,71,63,40,78 on request
K1277.213016steelB3168,51310,74,88,41,6 on request

Spring sleeves, Form C

More information

Drawings

Spring sleeves, Form C

Item selection/filter

Order No.Main
material
FormDD1LL2L by F1L by F2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Spring stiffness
N/mm
CADAcc.PriceOrder
K1277.323013stainless steelC4,13137108,95,37,21,75 on request