Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:These angle brackets enable the magnetic catch to be flexibly positioned.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1295 Angle bracket for magnetic lock 216 kB

Drawings

Angle bracket for magnetic lock

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K1295.9503543see drawing on request