Product groups
Spring plungers with hexagon socket and POM thrust pin, steel
K0318

Spring plungers with hexagon socket and POM thrust pin, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.
Version:Black oxidised.Drawing reference:
1) grub screw glued in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0318 Spring plungers with hexagon socket and POM thrust pin, steel 295 kB

Drawings (total overview)

Spring plungers with hexagon socket and POM thrust pin, steel
Spring plungers with hexagon socket and POM thrust pin, steel

Spring plungers with hexagon socket and POM thrust pin, standard spring force

More information

Drawings

Spring plungers with hexagon socket and POM thrust pin, standard spring force

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K0318.03M311,51010,40,70,53K0317.903 on request
K0318.04M41,51,5150,60,61,3516K0317.904 on request
K0318.05M52,42,3180,80,81,5620K0317.905  on request
K0318.06M62,72,520112720K0317.906  on request
K0318.08M83,53221,41,22,5935K0317.908 on request
K0318.10M1043221,41,63935K0317.910 on request
K0318.12M1264282241255K0317.912  on request
K0318.16M167,55322,52,5545100K0317.916  on request

Spring plungers with hexagon socket and POM thrust pin, light spring force

More information

Drawings

Spring plungers with hexagon socket and POM thrust pin, light spring force

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K0318.104M41,51,5150,60,61,327K0317.904 on request
K0318.105M52,42,3180,80,81,5310K0317.905 on request
K0318.106M62,72,52011239K0317.906 on request
K0318.108M83,53221,41,22,5416K0317.908 on request
K0318.110M1043221,41,63416K0317.910 on request
K0318.112M126428224527K0317.912  on request
K0318.116M167,55322,52,552045K0317.916 on request