Product groups
Spring plungers with hexagon socket and ball, steel
K0315

Spring plungers with hexagon socket and ball, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version:Black oxidised. Ball hardened.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0315 Spring plungers with hexagon socket and ball, steel 247 kB

Drawings (total overview)

Spring plungers with hexagon socket and ball, steel

Spring plungers with hexagon socket and ball, steel, standard spring force

More information

Drawings

Spring plungers with hexagon socket and ball, steel, standard spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0315.03M31,50,491,51,53on request
K0315.04M42,50,8102410on request
K0315.05M530,9142,5611on request
K0315.06M63,51153913on request
K0315.08M851,51841530on request
K0315.10M10622352040on request
K0315.12M1282,52663055on request
K0315.16M16103,533865125on request
K0315.20M20124,5431080160on request
K0315.24M24155,5481290180on request

Spring plungers with hexagon socket and ball, steel, strong spring force

More information

Drawings

Spring plungers with hexagon socket and ball, steel, strong spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0315.203M31,50,491,557on request
K0315.204M42,50,81021222on request
K0315.205M530,9142,51930on request
K0315.206M63,511532840on request
K0315.208M851,51844773on request
K0315.210M106223566100on request
K0315.212M1282,526666120on request
K0315.216M16103,533890180on request
K0315.220M20124,54310115240on request
K0315.224M24155,54812130270on request

Spring plungers with hexagon socket and ball, steel, long version, standard spring force

More information

Drawings

Spring plungers with hexagon socket and ball, steel, long version, standard spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0315.404M42,50,8162410on request
K0315.405M530,9202,5611on request
K0315.406M63,51253913on request
K0315.408M851,53041530on request
K0315.410M10623552040on request
K0315.412M1282,54063055on request
K0315.416M16103,545865125on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33