Product groups
Lateral spring plungerswith threaded sleeve, without thrust pin
K0372

Lateral spring plungers with threaded sleeve, without thrust pin

go back

Item description/product images

DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Drawing reference:
Form A: without seal
Form B: with seal

1) assembly tool
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0372 Lateral spring plungerswith threaded sleeve, without thrust pin 219 kB

Drawings

Lateral spring plungerswith threaded sleeve, without thrust pin

Overview of items (compressed)

Item selection/filter
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33