Product groups
Clamping plates recessed for quarter-turn clamp locks
K1062_B

Clamping plates recessed for quarter-turn clamp locks

go back

Item description/product images

DescriptionVersion:Housing nickel-plated or bright.Note:M2 or M3 fastening screws are supplied.
Form B mounting option for plate thickness over 10 mm
Drawing reference:
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Special features:
RoHS

Drawings

Clamping plates recessed for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD1D2D4HH1D3
for screw to
DIN 912
D5D6LL1CADAcc.PriceOrder
K1062.501Bsteelcountersunk514252194,5M2142654 on request
K1062.801Bsteelcountersunk8203226115,5M3203365 on request
K1062.1501Bstainless steelcountersunk514252194,5M2142654 on request
K1062.1801Bstainless steelcountersunk8203226115,5M3203365 on request