Product groups

Item description/product images

DescriptionMaterial:Frame polyamide PA66 GF25 V-0.
Elastomer plate EPDM, ozone resistant acc. to DIN 53509, Stage 0 (best stage).
Seal TPE TPV.
Version:Black.Note:The cable gland plates are suitable for leading through cables without plugs (non-assembled lines). Cables, wires, hoses, pneumatic and hydraulic lines can be routed through.

The lines can be inserted without piercing. The elastomer plate adapts to the cables and provides optimum sealing and strain relief. Unused ducts remain securely closed and sealed.

Available with different glands or as a blind plate.

Rating IP66.

Certificates / standards met:
UL 514B
UL / CSA-File E140310
Temperature range:-30 °C to +100 °CAssembly:For mounting cutouts 36 x 112 mm.

The cable gland plates can be snapped into the cut-out without the use of tools. (for a sheet thickness of 1.5 - 2 mm).
For sheets thicker than 2 mm or applications that require screwing, the cable gland plates can be fastened through holes using M5 screws.
Drawing reference:
1) mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2254 Cable gland plates 290 kB

Drawings

Cable gland plates

Item selection/filter

Order No.

Max. No.
of ducts
For
cables
No. x cable Ø
CADAcc.PriceOrder
K2254.241101114x3-6,5/4x5-9,2/3x14-20 on request
K2254.2412011212x8-12 on request
K2254.241301132x3-5,5/6x4,1-8,1/4x9-14/1x14-20 on request
K2254.241401146X3-6,5/4X5-9,2/4X9,6-15,9 on request
K2254.2417011717X5-9,2 on request
K2254.2417021711X3-6,5/1X4,1-8,1/5X8-12,5 on request
K2254.2422012216X3-6,5/4X5-9,2/2X8-12,5 on request
K2254.2423022323X4,1-8,1 on request
K2254.2429012929X3-6,5 on request
K2254.240000-- on request