Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Quarter-turn latches for securely holding and locking hatches, container lids, machine covers and similar. The lock is closed or opened by turning it through 90°. This moves the cross pin in the locking bolt through a curve in the bottom part of the lock, thus tensioning the spring. At the end point of the curve there is a little recess in which the cross pin engages. The pretensioning force generated in the lock by the spring ensures that the connection is held securely despite any vibrations.

All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover or the frame.

They are operated through a slot, cross slot, or without tools using a knurled knob or star grip.

The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.
(Please order the retaining washer and lock bottom part separately).
Technical data:Maximum tractive force 1300 N.Assembly:A hole of 8 mm is drilled through the cover, the bolt with cross pin are pushed through and secured to the retaining washer from the rear. A 13 mm centre hole is drilled in the frame, with two mounting holes which depend on the hole pattern in the bottom part.Accessory:Retaining washers K1731.
Lock bottom part K1732.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1730 Quarter turn latches 334 kB

Drawings (total overview)

Quarter turn latches

Quarter turn latches, with cross head

More information

Drawings

Quarter turn latches, with cross head

Item selection/filter

Order No.AL

L1CADAcc.PriceOrder
K1730.1110150,75 - 1,5014,9510,15 on request
K1730.1110901,50 - 2,2514,9510,9 on request
K1730.1111652,25 - 3,0014,9511,65 on request
K1730.1112403,00 - 3,7517,212,4 on request
K1730.1113153,75 - 4,5017,213,15 on request
K1730.1113904,50 - 5,2517,213,9 on request
K1730.1114655,25 - 6,0019,4514,65 on request
K1730.1115406,00 - 6,7519,4515,4 on request
K1730.1116156,75 - 7,5019,4516,15 on request
K1730.1116907,50 - 8,2521,716,9 on request
K1730.1117658,25 - 9,0021,717,65 on request
K1730.1118409,00 - 9,7521,718,4 on request
K1730.1119159,75 - 10,5023,9519,15 on request
K1730.11199010,50 - 11,2523,9519,9 on request
K1730.11206511,25 - 12,0023,9520,65 on request
K1730.11214012,00 - 12,7526,221,4 on request
K1730.11221512,75 - 13,5026,222,15 on request
K1730.11229013,50 - 14,2526,222,9 on request
K1730.11236514,25 - 15,0028,4523,65 on request
K1730.11244015.00 - 15,7528,4524,4 on request
K1730.11251515,75 - 16,5028,4525,15 on request
K1730.11259016,50 - 17,2530,725,9 on request
K1730.11266517,25 - 18,0030,726,65 on request
K1730.11274018,00 - 18,7530,727,4 on request
K1730.11281518,75 - 19,5032,9528,15 on request
K1730.11289019,50 - 20,2532,9528,9 on request
K1730.11296520,25 - 2132,9529,65 on request

Quarter turn latches, with slot head

More information

Drawings

Quarter turn latches, with slot head

Item selection/filter

Order No.AL

L1CADAcc.PriceOrder
K1730.2110150,75 - 1,5014,9510,15 on request
K1730.2110901,50 - 2,2514,9510,9 on request
K1730.2111652,25 - 3,0014,9511,65 on request
K1730.2112403,00 - 3,7517,212,4 on request
K1730.2113153,75 - 4,5017,213,15 on request
K1730.2113904,50 - 5,2517,213,9 on request
K1730.2114655,25 - 6,0019,4514,65 on request
K1730.2115406,00 - 6,7519,4515,4 on request
K1730.2116156,75 - 7,5019,4516,15 on request
K1730.2116907,50 - 8,2521,716,9 on request
K1730.2117658,25 - 9,0021,717,65 on request
K1730.2118409,00 - 9,7521,718,4 on request
K1730.2119159,75 - 10,5023,9519,15 on request
K1730.21199010,50 - 11,2523,9519,9 on request
K1730.21206511,25 - 12,0023,9520,65 on request
K1730.21214012,00 - 12,7526,221,4 on request
K1730.21221512,75 - 13,5026,222,15 on request
K1730.21229013,50 - 14,2526,222,9 on request
K1730.21236514,25 - 15,0028,4523,65 on request
K1730.21244015.00 - 15,7528,4524,4 on request
K1730.21251515,75 - 16,5028,4525,15 on request
K1730.21259016,50 - 17,2530,725,9 on request
K1730.21266517,25 - 18,0030,726,65 on request
K1730.21274018,00 - 18,7530,727,4 on request
K1730.21281518,75 - 19,5032,9528,15 on request
K1730.21289019,50 - 20,2532,9528,9 on request
K1730.21296520,25 - 2132,9529,65 on request

Quarter turn latches, with knurled head

More information

Drawings

Quarter turn latches, with knurled head

Item selection/filter

Order No.AL

L1CADAcc.PriceOrder
K1730.3113150,75 - 1,5018,1513,15 on request
K1730.3113901,50 - 2,2518,1513,9 on request
K1730.3114652,25 - 3,0018,1514,65 on request
K1730.3115403,00 - 3,7520,415,4 on request
K1730.3116153,75 - 4,5020,416,15 on request
K1730.3116904,50 - 5,2520,416,9 on request
K1730.3117655,25 - 6,0022,6517,65 on request
K1730.3118406,00 - 6,7522,6518,4 on request
K1730.3119156,75 - 7,5022,6519,15 on request
K1730.3119907,50 - 8,2524,919,9 on request
K1730.3120658,25 - 9,0024,920,65 on request
K1730.3121409,00 - 9,7524,921,4 on request
K1730.3122159,75 - 10,5027,1522,15 on request
K1730.31229010,50 - 11,2527,1522,9 on request
K1730.31236511,25 - 12,0027,1523,65 on request
K1730.31244012,00 - 12,7529,424,4 on request
K1730.31251512,75 - 13,5029,425,15 on request
K1730.31259013,50 - 14,2529,425,9 on request
K1730.31266514,25 - 15,0031,6526,65 on request
K1730.31274015.00 - 15,7531,6527,4 on request
K1730.31281515,75 - 16,5031,6528,15 on request
K1730.31289016,50 - 17,2533,928,9 on request
K1730.31296517,25 - 18,0033,929,65 on request
K1730.31304018,00 - 18,7533,930,4 on request
K1730.31311518,75 - 19,5036,1531,15 on request
K1730.31319019,50 - 20,2536,1531,9 on request
K1730.31326520,25 - 2136,1532,65 on request

Quarter turn latches, with star grip

More information

Drawings

Quarter turn latches, with star grip

Item selection/filter

Order No.AL

L1CADAcc.PriceOrder
K1730.4113150,75 - 1,5018,1513,15 on request
K1730.4113901,50 - 2,2518,1513,9 on request
K1730.4114652,25 - 3,0018,1514,65 on request
K1730.4115403,00 - 3,7520,415,4 on request
K1730.4116153,75 - 4,5020,416,15 on request
K1730.4116904,50 - 5,2520,416,9 on request
K1730.4117655,25 - 6,0022,6517,65 on request
K1730.4118406,00 - 6,7522,6518,4 on request
K1730.4119156,75 - 7,5022,6519,15 on request
K1730.4119907,50 - 8,2524,919,9 on request
K1730.4120658,25 - 9,0024,920,65 on request
K1730.4121409,00 - 9,7524,921,4 on request
K1730.4122159,75 - 10,5027,1522,15 on request
K1730.41229010,50 - 11,2527,1522,9 on request
K1730.41236511,25 - 12,0027,1523,65 on request
K1730.41244012,00 - 12,7529,424,4 on request
K1730.41251512,75 - 13,5029,425,15 on request
K1730.41259013,50 - 14,2529,425,9 on request
K1730.41266514,25 - 15,0031,6526,65 on request
K1730.41274015.00 - 15,7531,6527,4 on request
K1730.41281515,75 - 16,5031,6528,15 on request
K1730.41289016,50 - 17,2533,928,9 on request
K1730.41296517,25 - 18,0033,929,65 on request
K1730.41304018,00 - 18,7533,930,4 on request
K1730.41311518,75 - 19,5036,1531,15 on request
K1730.41319019,50 - 20,2536,1531,9 on request
K1730.41326520,25 - 2136,1532,65 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33