Product groups
Clamping plates for quarter-turn clamp locks
K1062

Clamping plates for quarter-turn clamp locks

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel or stainless steel.
Nut stainless steel.
Version:Housing nickel-plated or bright.
Nut bright.
Note:M2 or M3 mounting screws are supplied.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Accessory:Quarter-turn clamp lock K1061 or K1558Drawing reference:
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Special features:
RoHS

Drawings (total overview)

Clamping plates for quarter-turn clamp locks

Clamping plates surface mounted for quarter-turn clamp locks

More information

Drawings

Clamping plates surface mounted for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD2AMH2SWHD5D6LCADAcc.PriceOrder
K1062.50Asteelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.80Asteelsuperimposed83213M20X1,510301821323,5 on request
K1062.150Astainless steelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.180Astainless steelsuperimposed83213M20X1,510301821323,5 on request

Clamping plates recessed for quarter-turn clamp locks

More information

Drawings

Clamping plates recessed for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD1D2D4HH1D3
for screw to
DIN 912
D5D6LL1CADAcc.PriceOrder
K1062.501Bsteelcountersunk514252194,5M2142654 on request
K1062.801Bsteelcountersunk8203226115,5M3203365 on request
K1062.1501Bstainless steelcountersunk514252194,5M2142654 on request
K1062.1801Bstainless steelcountersunk8203226115,5M3203365 on request