Product groups
Quarter-turn locks with T-grip, stainless steel 1.4301, lockable, housing diameter 32 mm
K1109

Quarter-turn locks with T-grip, stainless steel 1.4301,...

go back

Item description/product images

DescriptionMaterial:

Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Rating IP65.

Order the desired tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock K1114.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1109 Quarter-turn locks, stainless steel with T-grip 261 kB

Drawings

Quarter-turn locks with T-grip, stainless steel 1.4301, lockable, housing diameter 32 mm

Item selection/filter

Order No.FormActuationH

SWCADAcc.PriceOrder
K1109.1186AT-Grip1827 on request
K1109.2186Blockable T-grip1827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33