Product groups
Spacer washers, stainless steel, for quarter-turn clamp lock
K2261

Spacer washers, stainless steel, for quarter-turn clamp lock

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2261 Spacer washers, stainless steel, for quarter-turn clamp lock 163 kB

Drawings

Spacer washers, stainless steel, for quarter-turn clamp lock

Item selection/filter

Order No.D

D1D2D3HCADAcc.PriceOrder
K2261.2514125142,3213 on request
K2261.3418134183,5283 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33