Product groups
Adapter plastic or zinc for tongues
K2272

Adapter plastic or zinc for tongues

go back

Item description/product images

DescriptionMaterial:Adapter plastic or zinc.Note:Adapters for tongues are used in combination with the tongues for quarter turn locks or the adapter for rods (K2271). With the help of the adapters, a 1, 2 or 3 point locking mechanism can be realised with a swivel grip (K2269).Accessory:K2269 Plastic swivel grip.
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Steel, stainless steel or zinc adapter for rods
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2272 Adapter plastic or zinc for tongues 232 kB
 Technical information for Swivel Grips 323 kB

Drawings (total overview)

Adapter plastic or zinc for tongues

Adapters for tongues, zinc, Form A

More information

Drawings

Adapters for tongues, zinc, Form A

Item selection/filter

Order No.FormB

DHH1LL1CADAcc.PriceOrder
K2272.116A284,35438167,3 on request

Adapters for tongues, plastic Form B

More information

Drawings

Adapters for tongues, plastic Form B

Item selection/filter

Order No.FormB

DD1HH1LL1CADAcc.PriceOrder
K2272.016B27,55,5954,5381610 on request