Product groups
Silicone edge protection profiles with integrated steel retaining strip FDA approved
K2239

Silicone edge protection profiles with integrated steel...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.
Clamping insert stainless steel 1.4301.

Version:Blue, similar to RAL 5015.
Clamping insert bright.
Note:In addition to edge protection, these profiles also offer a sealing function towards other elements such as doors, hatches or housing covers against moisture, dust and dirt. Depending on the shape of the sealing, they can be used in a wide range of applications.

We recommend the sealing to be compressed to a maximum of 50% (compression) when using edge protection profiles.
To ensure the best possible sealing, the seal should be compressed by about 30-40%.
The information provided a recommendation only and may vary in practical cases depending on the application and parts used.

Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Temperature range:-50 °C to +200 °C.Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2239 Silicone edge protection profiles with integrated steel retaining strip FDA approved 198 kB

Drawings (total overview)

Silicone edge protection profiles with integrated steel retaining strip FDA approved

Silicone edge protection profiles with integrated steel retaining strip FDA approved, Form A

More information

Drawings

Silicone edge protection profiles with integrated steel retaining strip FDA approved, Form A

Item selection/filter

Order No.FormB

HH1Clamping range
mm
LMinimum bend radius
mm
CADAcc.PriceOrder
K2239.021X2000A11,52110,11,5-3,52000A=200 B=150 C=30 D=30 on request
K2239.021X5000A11,52110,11,5-3,55000A=200 B=150 C=30 D=30 on request
K2239.021X10000A11,52110,11,5-3,510000A=200 B=150 C=30 D=30 on request
K2239.021X20000A11,52110,11,5-3,520000A=200 B=150 C=30 D=30 on request
K2239.021X50000A11,52110,11,5-3,550000A=200 B=150 C=30 D=30 on request

Silicone edge protection profiles with integrated steel retaining strip FDA approved, Form B

More information

Drawings

Silicone edge protection profiles with integrated steel retaining strip FDA approved, Form B

Item selection/filter

Order No.FormB

B1HClamping range
mm
LMinimum bend radius
mm
CADAcc.PriceOrder
K2239.113X2000B8,811,113,11,0-3,02000A=50 B=40 C=80 D=100 on request
K2239.113X5000B8,811,113,11,0-3,05000A=50 B=40 C=80 D=100 on request
K2239.113X10000B8,811,113,11,0-3,010000A=50 B=40 C=80 D=100 on request
K2239.113X20000B8,811,113,11,0-3,020000A=50 B=40 C=80 D=100 on request
K2239.113X50000B8,811,113,11,0-3,050000A=50 B=40 C=80 D=100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33