Product groups
T-grips, plastic, Form K, with internal thread
K1871_K

T-grips, plastic, Form K, with internal thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1871_K T-grips, plastic, Form K, with internal thread 127 kB

Drawings

T-grips, plastic, Form K, with internal thread

Item selection/filter

Order No.FormThread typeABD

D3HH1TCADAcc.PriceOrder
K1871.16506Kinternal thread65,114,6M6183722,99 on request
K1871.16508Kinternal thread65,114,6M8183722,912 on request
K1871.17508Kinternal thread75,118,4M82241,225,212 on request
K1871.17510Kinternal thread75,118,4M102241,225,215 on request
K1871.18510Kinternal thread85,219,6M102444,826,515 on request
K1871.18512Kinternal thread85,219,6M122444,826,518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33