Product groups
Star grips, plastic with clamping force intensifier
K1596

Star grips, plastic with clamping force intensifier

go back

Item description/product images

DescriptionProduct description:Star grips with integrated clamping force intensifier can achieve double the clamping force compared to standard star grips.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the star grip.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Star grip polyamide thermoplastic, black.
Steel parts 5.8 steel or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.
Axial needle bearing with hardened and ground thrust washer.
Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other thread lengths.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1596 Star grips, plastic with clamping force intensifier 180 kB

Drawings

Star grips, plastic with clamping force intensifier

Overview of items (compressed)

Item selection/filter
Order No.FormComponent
material
D

D1D2HH2LTT1CADAcc.PriceOrder
K1596.206KsteelM632243121-2210 on request
K1596.208KsteelM840253523-2210 on request
K1596.210KsteelM1050304227-2710 on request
K1596.212KsteelM1263354728-2710 on request
K1596.306Kstainless steelM632243121-2210 on request
K1596.308Kstainless steelM840253523-2210 on request
K1596.310Kstainless steelM1050304227-2710 on request
K1596.312Kstainless steelM1263354728-2710 on request
K1596.406X10LsteelM63224312110-- on request
K1596.406X20LsteelM63224312120-- on request
K1596.408X15LsteelM84025352315-- on request
K1596.408X30LsteelM84025352330-- on request
K1596.410X20LsteelM105030422720-- on request
K1596.410X30LsteelM105030422730-- on request
K1596.412X20LsteelM126335472820-- on request
K1596.412X30LsteelM126335472830-- on request
K1596.506X10Lstainless steelM63224312110-- on request
K1596.506X20Lstainless steelM63224312120-- on request
K1596.508X15Lstainless steelM84025352315-- on request
K1596.508X30Lstainless steelM84025352330-- on request
K1596.510X20Lstainless steelM105030422720-- on request
K1596.510X30Lstainless steelM105030422730-- on request
K1596.512X20Lstainless steelM126335472820-- on request
K1596.512X30Lstainless steelM126335472830-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33