Product groups
Ball knobs smoothDIN 319 enhanced
K0159

Ball knobs smooth DIN 319 enhanced

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.Assembly:Assembly, Form L: The ball knobs are installed by tapping lightly with a hammer. Please only use a rubber or plastic hammer with a weight up to 200 g!

The version K0159.21604 has a brass bush.
The versions K0159.23008, K0159.23508 and K0159.24008 have copper plated steel bushes.
Shank tolerance:Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.Drawing reference:
Form C: moulded thread
Form E: tapped bush
Form L: press-fit sleeve
Form M: tapered hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0159 Ball knobs smoothDIN 319 enhanced 145 kB

Drawings (total overview)

Ball knobs smoothDIN 319 enhanced

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

Item selection/filter

Order No.FormMain
colour
D

D1

D6HTCADAcc.PriceOrder
K0159.11604CblackM4168156 on request
K0159.11605CblackM5168157,5 on request
K0159.11606CblackM6168159 on request
K0159.12005CblackM52012187,5 on request
K0159.12006CblackM62012189 on request
K0159.12506CblackM62515239 on request
K0159.12508CblackM825152312 on request
K0159.13008CblackM830162812 on request
K0159.13208CblackM832182912 on request
K0159.13210CblackM1032182915 on request
K0159.13508CblackM836173318 on request
K0159.13510CblackM1036173315 on request
K0159.14008CblackM8402037,512 on request
K0159.14010CblackM10402037,515 on request
K0159.14012CblackM12402037,518 on request
K0159.14510CblackM1045204315 on request
K0159.14512CblackM1245204318 on request
K0159.15010CblackM1050224815 on request
K0159.15012CblackM1250284818 on request
K0159.116041CredM4168156 on request
K0159.116051CredM5168157,5 on request
K0159.120051CredM52012187,5 on request
K0159.120061CredM62012189 on request
K0159.125061CredM62515239 on request
K0159.125081CredM825152312 on request
K0159.130081CredM830162812 on request
K0159.132081CredM832182912 on request
K0159.140081CredM8402037,512 on request
K0159.135101CredM1036173315 on request
K0159.140101CredM10402037,515 on request
K0159.150101CredM1050224815 on request
K0159.150121CredM1250284818 on request

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

More information

Drawings

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.21604EblackM4168156 on request
K0159.22005EblackM52012187,5 on request
K0159.22006EblackM62012189 on request
K0159.22506EblackM62515239 on request
K0159.22508EblackM825152312 on request
K0159.23008EblackM830162812 on request
K0159.23208EblackM832182912 on request
K0159.23210EblackM1032182915 on request
K0159.23508EblackM836173314 on request
K0159.23510EblackM1036173314 on request
K0159.24008EblackM8402037,514 on request
K0159.24010EblackM10402037,515 on request
K0159.24012EblackM12402037,518 on request
K0159.24510EblackM1045204322 on request
K0159.24512EblackM1245204321 on request
K0159.25010EblackM1050224815 on request
K0159.25012EblackM1250284818 on request
K0159.220051EredM52012187,5 on request
K0159.225061EredM62515239 on request
K0159.230081EredM830162812 on request
K0159.235101EredM1036173314 on request
K0159.240101EredM10402037,515 on request
K0159.240121EredM12402037,518 on request
K0159.250121EredM1250284818 on request

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.42005Lblack520121813 on request
K0159.42506Lblack625152316 on request
K0159.42508Lblack825152315 on request
K0159.43208Lblack832182915 on request
K0159.43210Lblack1032182920 on request
K0159.44010Lblack10402037,520 on request
K0159.44012Lblack12402037,523 on request
K0159.45012Lblack1250284820 on request

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.31604Mblack4168159 on request
K0159.32005Mblack520121812 on request
K0159.32506Mblack625152315 on request
K0159.32508Mblack825152315 on request
K0159.33208Mblack832182915 on request
K0159.33210Mblack1032182915 on request
K0159.34010Mblack10402037,520 on request
K0159.34012Mblack12402037,520 on request
K0159.35012Mblack1250284822 on request