Product groups
Star gripsaluminium, similar to DIN 6336
K0149

Star grips aluminium, similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground or ground and polished.
Grub screw and pin bright.
On request:Blank star grips (not tumbled).Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149 Star gripsaluminium, similar to DIN 6336 176 kB

Drawings (total overview)

Star gripsaluminium, similar to DIN 6336

Star grips similar to DIN 6336, aluminium, Form A, blank

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form A, blank

Item selection/filter

Order No.

FormSurface finish
body
D1D2HH3CADAcc.PriceOrder
K0149.14008Atumbled40142613 on request
K0149.15010Atumbled50183417 on request
K0149.16312Atumbled63204221 on request
K0149.18016Atumbled80255225 on request

Star grips similar to DIN 6336, aluminium, Form B, drilled through

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form B, drilled through

Item selection/filter

Order No.FormSurface finish
body
DD1D2HCADAcc.PriceOrder
K0149.240082Bpolished8401425 on request
K0149.250102Bpolished10501832 on request
K0149.263122Bpolished12632040 on request
K0149.280162Bpolished16802550 on request
K0149.24008Btumbled8401425 on request
K0149.25010Btumbled10501832 on request
K0149.26312Btumbled12632040 on request
K0149.28016Btumbled16802550 on request

Star grips similar to DIN 6336, aluminium, Form C, blind hole

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
K0149.340082Cpolished84014251518 on request
K0149.350102Cpolished105018321821 on request
K0149.363122Cpolished126320402225 on request
K0149.380162Cpolished168025502832 on request
K0149.34008Ctumbled84014251518 on request
K0149.35010Ctumbled105018321821 on request
K0149.36312Ctumbled126320402225 on request
K0149.38016Ctumbled168025502832 on request

Star grips similar to DIN 6336, aluminium, Form D, thread countersunk

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
DD1D2D6HTCADAcc.PriceOrder
K0149.440082DpolishedM840148,42512 on request
K0149.450102DpolishedM10501810,53216 on request
K0149.463122DpolishedM126320134020 on request
K0149.480162DpolishedM168025175030 on request
K0149.44008DtumbledM840148,42512 on request
K0149.45010DtumbledM10501810,53216 on request
K0149.46312DtumbledM126320134020 on request
K0149.48016DtumbledM168025175030 on request

Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
K0149.540082EpolishedM84014251518 on request
K0149.550102EpolishedM105018321821 on request
K0149.563122EpolishedM126320402225 on request
K0149.580162EpolishedM168025502832 on request
K0149.54008EtumbledM84016251518 on request
K0149.55010EtumbledM105018321821 on request
K0149.56312EtumbledM126320402225 on request
K0149.58016EtumbledM168025502832 on request

Star grips similar to DIN 6336, aluminium, Form L, with external thread

More information

Drawings

Star grips similar to DIN 6336, aluminium, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
K0149.64008X20LtumbledM840142520 on request
K0149.64008X25LtumbledM840142525 on request
K0149.64008X30LtumbledM840142530 on request
K0149.64008X40LtumbledM840142540 on request
K0149.65010X25LtumbledM1050183225 on request
K0149.65010X30LtumbledM1050183230 on request
K0149.65010X40LtumbledM1050183240 on request
K0149.65010X50LtumbledM1050183250 on request
K0149.66312X30LtumbledM1263204030 on request
K0149.66312X40LtumbledM1263204040 on request
K0149.66312X50LtumbledM1263204050 on request
K0149.66312X60LtumbledM1263204060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33