Product groups
Wing grips plastic, threaded insert brass or steel
K0783

Wing grips plastic, threaded insert brass or steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Version:Steel electro zinc-plated.Note:Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0783 Wing grips 142 kB

Drawings (total overview)

Wing grips plastic, threaded insert brass or steel

Wing grips, plastic, threaded insert brass or steel, with internal thread

More information

Drawings

Wing grips, plastic, threaded insert brass or steel, with internal thread

Item selection/filter

Order No.FormABD

D1HH1TCADAcc.PriceOrder
K0783.15006K5115M61525,59,514 on request
K0783.16008K61,518M8183111,514 on request
K0783.17510K7622M102238,514,514 on request

Wing grips, plastic, threaded insert brass or steel, with external thread

More information

Drawings

Wing grips, plastic, threaded insert brass or steel, with external thread

Item selection/filter

Order No.FormABD

D1HH1LCADAcc.PriceOrder
K0783.25006X15L5115M61525,59,515 on request
K0783.26008X20L61,518M8183111,520 on request
K0783.27510X20L7622M102238,514,520 on request