Product groups
Star grips grey cast iron, DIN 6336
K0151

Star grips grey cast iron, DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground, bright.
Grub screw and pin bright.
On request:Grips with a plastic coating.Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0151 Star grips grey cast iron, DIN 6336 264 kB

Drawings (total overview)

Star grips grey cast iron, DIN 6336

Star grips DIN 6336, grey cast iron, Form A, blank

More information

Drawings

Star grips DIN 6336, grey cast iron, Form A, blank

Item selection/filter

Order No.Surface finish
body
FormD1D2HH3CADAcc.PriceOrder
K0151.106tumbledA32122110 on request
K0151.108tumbledA40142613 on request
K0151.110tumbledA50183417 on request
K0151.112tumbledA63204221 on request
K0151.116tumbledA80255225 on request

Star grips DIN 6336, grey cast iron, Form B, drilled through

More information

Drawings

Star grips DIN 6336, grey cast iron, Form B, drilled through

Item selection/filter

Order No.

FormSurface finish
body
DD1D2HCADAcc.PriceOrder
K0151.206Btumbled6321220 on request
K0151.208Btumbled8401425 on request
K0151.210Btumbled10501832 on request
K0151.212Btumbled12632040 on request
K0151.216Btumbled16802550 on request

Star grips DIN 6336, grey cast iron, Form C, blind hole

More information

Drawings

Star grips DIN 6336, grey cast iron, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
K0151.306Ctumbled63212201215 on request
K0151.308Ctumbled84014251518 on request
K0151.310Ctumbled105018321821 on request
K0151.312Ctumbled126320402225 on request
K0151.316Ctumbled168025502832 on request

Star grips DIN 6336, grey cast iron, Form D, thread countersunk

More information

Drawings

Star grips DIN 6336, grey cast iron, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HTCADAcc.PriceOrder
K0151.406DtumbledM632126,42010 on request
K0151.408DtumbledM840148,42513 on request
K0151.410DtumbledM10501810,53216 on request
K0151.412DtumbledM126320134020 on request
K0151.416DtumbledM168025175020 on request

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

More information

Drawings

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
K0151.506EtumbledM63212201215 on request
K0151.508EtumbledM84014251518 on request
K0151.510EtumbledM105018321821 on request
K0151.512EtumbledM126320402225 on request
K0151.516EtumbledM168025502832 on request

Star grips, DIN 6336, grey cast iron, Form L, with external thread

More information

Drawings

Star grips, DIN 6336, grey cast iron, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
K0151.606X15LtumbledM632122015 on request
K0151.606X20LtumbledM632122020 on request
K0151.606X25LtumbledM632122025 on request
K0151.606X30LtumbledM632122030 on request
K0151.608X20LtumbledM840142520 on request
K0151.608X25LtumbledM840142525 on request
K0151.608X30LtumbledM840142530 on request
K0151.608X40LtumbledM840142540 on request
K0151.610X25LtumbledM1050183225 on request
K0151.610X30LtumbledM1050183230 on request
K0151.610X40LtumbledM1050183240 on request
K0151.610X50LtumbledM1050183250 on request
K0151.612X30LtumbledM1263204030 on request
K0151.612X40LtumbledM1263204040 on request
K0151.612X50LtumbledM1263204050 on request
K0151.612X60LtumbledM1263204060 on request